IESNA:LM-63-2002
[TEST]P1704732
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB5A-AMB-U-T4W-HSS
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 5SQUARE 161W  1590K FIXTURE w/ T4 WIDE DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (130) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35510.5
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 160.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 46 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4084.1 4453.2 4960.9 5468.5 5791.5 6022.2 6137.6 6045.3 5906.9 5768.4 5653.1 5606.9 5653.1 5837.7 6091.5 6529.9 7268.2 8975.7 10798.5 
12575.2 14144.2 15136.4 15990.1 16913.0 17628.3 17836.0 14098.1 8583.4 5376.2 4130.2 1938.2 646.1 253.8 92.3 46.1 0.0 0.0 
4084.1 4430.2 4891.6 5376.2 5722.3 5929.9 6045.3 5999.2 5860.7 5722.3 5606.9 5583.8 5630.0 5768.4 6068.4 6529.9 7222.1 8791.1 10683.1 
12344.4 13936.5 15067.1 15851.7 16820.8 17582.2 17836.0 14236.5 9091.1 5722.3 4153.3 2099.7 669.1 276.9 115.4 69.2 0.0 0.0 
4084.1 4384.0 4868.6 5260.8 5653.1 5837.7 5953.0 5883.8 5745.4 5653.1 5560.8 5514.6 5560.8 5699.2 5953.0 6322.2 6968.3 8191.2 10037.1 
11675.3 13290.5 14605.7 15943.9 17305.3 18389.8 19358.9 17674.5 12529.0 8006.6 5560.8 2907.3 1061.4 599.9 323.0 138.4 23.1 0.0 
4084.1 4384.0 4845.5 5214.7 5514.6 5676.1 5768.4 5722.3 5630.0 5537.7 5445.4 5399.3 5491.5 5583.8 5814.6 6137.6 6622.2 7360.5 8721.9 
10452.4 12113.7 13775.0 15551.7 17374.5 19358.9 20974.0 21943.1 20627.9 19774.2 17420.7 11213.8 4037.9 1430.6 623.0 230.7 46.1 0.0 
4084.1 4337.9 4707.0 5076.2 5376.2 5514.6 5630.0 5630.0 5583.8 5491.5 5445.4 5445.4 5468.5 5606.9 5768.4 6045.3 6437.6 6968.3 7660.5 
8768.0 10429.3 12252.2 14398.0 16820.8 18989.7 21320.1 23604.4 25150.4 25035.0 25819.5 20974.0 10913.9 2930.4 1499.8 553.8 46.1 0.0 
4084.1 4268.6 4614.7 4937.8 5168.5 5376.2 5514.6 5560.8 5583.8 5560.8 5560.8 5514.6 5583.8 5653.1 5837.7 6045.3 6391.4 6899.0 7614.3 
8468.1 9506.4 10936.9 12782.8 14744.1 16774.6 18805.1 21112.5 23719.8 26834.8 26188.7 25219.6 20789.4 10429.3 1107.5 323.0 46.1 0.0 
4084.1 4245.6 4568.6 4891.6 5145.4 5330.0 5468.5 5514.6 5537.7 5514.6 5514.6 5514.6 5583.8 5676.1 5814.6 6022.2 6368.4 6806.8 7522.0 
8445.0 9437.2 10867.7 12575.2 14513.4 16428.5 18389.8 20766.4 23535.2 26696.3 26027.2 24965.8 20858.7 10798.5 1107.5 300.0 46.1 0.0 
4084.1 4245.6 4499.4 4776.3 5007.0 5214.7 5399.3 5514.6 5514.6 5606.9 5630.0 5722.3 5791.5 5906.9 6068.4 6253.0 6599.1 7060.6 7660.5 
8445.0 9460.2 10706.2 12067.6 13798.1 15644.0 17674.5 20028.0 22381.5 23350.6 25842.6 25150.4 12667.5 3691.8 807.6 253.8 69.2 0.0 
4084.1 4199.4 4384.0 4591.7 4822.4 5030.1 5214.7 5376.2 5468.5 5537.7 5630.0 5745.4 5883.8 6068.4 6299.1 6552.9 6922.1 7383.6 8052.7 
9021.8 10083.2 11352.3 12921.3 14674.9 16613.1 18805.1 20627.9 21412.4 22566.1 24112.1 25565.7 22058.5 7060.6 1822.8 646.1 115.4 0.0 
4084.1 4153.3 4268.6 4430.2 4614.7 4822.4 5030.1 5191.6 5330.0 5422.3 5514.6 5653.1 5837.7 5999.2 6229.9 6506.8 6922.1 7383.6 8214.2 
9252.6 10475.5 11836.8 13452.0 15067.1 16959.2 18897.4 19751.1 20004.9 21135.5 21158.6 20166.4 13982.7 3737.9 899.9 438.4 92.3 0.0 
4084.1 4107.1 4153.3 4268.6 4407.1 4568.6 4753.2 4914.7 5030.1 5122.4 5260.8 5445.4 5606.9 5768.4 5929.9 6206.8 6552.9 7014.4 7729.7 
8629.6 9783.3 11167.7 12552.1 14121.1 15851.7 17305.3 17720.6 18366.7 19243.5 18528.2 15874.7 7291.3 1292.1 300.0 138.4 69.2 0.0 
4084.1 4084.1 4084.1 4153.3 4268.6 4407.1 4591.7 4730.1 4845.5 4960.9 5122.4 5283.9 5468.5 5630.0 5906.9 6114.5 6483.7 6945.2 7568.2 
8537.3 9644.8 11098.5 12667.5 14374.9 16036.2 17351.4 17143.8 16797.7 15759.4 13405.8 9552.5 3968.7 876.8 253.8 115.4 69.2 0.0 
4084.1 4061.0 4061.0 4084.1 4176.3 4268.6 4407.1 4522.5 4637.8 4753.2 4891.6 5076.2 5260.8 5422.3 5676.1 5906.9 6229.9 6599.1 7175.9 
8029.7 9114.1 10452.4 11813.8 12852.1 13498.1 13129.0 10890.8 7937.4 3761.0 1269.1 461.5 253.8 184.6 138.4 92.3 46.1 0.0 
4084.1 4037.9 3945.6 3899.5 3899.5 3945.6 3991.8 3991.8 3945.6 3761.0 3576.4 3322.6 3045.7 2722.7 2445.8 2192.0 2076.6 2030.5 2168.9 2607.3 
3299.5 4061.0 4384.0 4014.8 2999.6 1845.9 1107.5 669.1 484.5 346.1 253.8 207.7 161.5 115.4 69.2 46.1 0.0 
4084.1 3945.6 3807.2 3714.9 3645.6 3530.3 3253.4 2884.2 2468.9 2007.4 1545.9 1269.1 1176.8 1130.6 1107.5 1107.5 1222.9 1361.4 1430.6 1453.6 1407.5 1315.2 1222.9 
1107.5 992.2 853.7 692.2 553.8 415.3 323.0 230.7 184.6 138.4 92.3 69.2 23.1 0.0 
4084.1 3922.5 3737.9 3553.4 3322.6 2884.2 2376.6 1869.0 1430.6 1292.1 1246.0 1176.8 1153.7 1107.5 1084.5 1107.5 1176.8 1199.8 1199.8 1130.6 1015.2 899.9 784.5 692.2 
576.8 507.6 438.4 392.3 346.1 276.9 184.6 138.4 115.4 92.3 69.2 23.1 0.0 
4084.1 3876.4 3645.6 3391.8 2930.4 2284.3 1730.5 1407.5 1338.3 1292.1 1246.0 1199.8 1153.7 1107.5 1107.5 1084.5 1061.4 992.2 899.9 761.4 646.1 576.8 530.7 484.5 
461.5 415.3 392.3 323.0 253.8 184.6 161.5 138.4 115.4 92.3 69.2 23.1 0.0 
4084.1 3853.3 3576.4 3230.3 2538.1 1892.0 1453.6 1384.4 1338.3 1292.1 1246.0 1199.8 1153.7 1107.5 1061.4 1015.2 946.0 830.7 715.3 599.9 507.6 461.5 438.4 415.3 
392.3 369.2 323.0 300.0 253.8 207.7 184.6 138.4 115.4 92.3 69.2 23.1 0.0 
4084.1 3853.3 3530.3 3022.7 2307.4 1615.2 1430.6 1384.4 1338.3 1315.2 1269.1 1199.8 1176.8 1130.6 1061.4 969.1 853.7 715.3 599.9 507.6 461.5 438.4 415.3 392.3 
369.2 346.1 300.0 276.9 230.7 207.7 161.5 138.4 115.4 69.2 46.1 46.1 0.0 
4084.1 3784.1 3484.1 2884.2 2099.7 1522.9 1453.6 1407.5 1361.4 1315.2 1269.1 1246.0 1199.8 1153.7 1061.4 946.0 830.7 669.1 553.8 484.5 438.4 415.3 392.3 369.2 323.0 
300.0 253.8 230.7 207.7 161.5 161.5 115.4 92.3 69.2 69.2 46.1 0.0 
4084.1 3830.2 3507.2 2838.1 2053.6 1499.8 1453.6 1430.6 1384.4 1338.3 1315.2 1269.1 1222.9 1176.8 1107.5 992.2 830.7 669.1 553.8 484.5 415.3 392.3 369.2 346.1 300.0 
253.8 207.7 184.6 161.5 138.4 138.4 92.3 69.2 69.2 46.1 46.1 0.0 
4084.1 3807.2 3484.1 2815.0 2053.6 1522.9 1476.7 1430.6 1384.4 1338.3 1315.2 1269.1 1246.0 1176.8 1107.5 992.2 853.7 692.2 553.8 484.5 415.3 392.3 369.2 346.1 300.0 
253.8 207.7 184.6 161.5 138.4 115.4 92.3 69.2 69.2 46.1 46.1 0.0 
